CLAMP TUBE, 38DBB
307941-12
Tools307941-12 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 8.822 |
| Product width mm | 224.079 |
| Series | DBB |
| Sub brand | Airflex |