Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
307971
SPRING RETAINER-BRAKE, 24WCS 25DBB
307971
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307971
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.820
Product height mm
46.228
Product length in
3.820
Product length mm
97.028
Product width in
0.380
Product width mm
9.652
SERIES
DBB
DBB
Sub brand
AIRFLEX
Airflex