24WCB/WCS 25DBB/DC SPACE
307972-01
Tools307972-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product Material | Steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Series | DBB |
| Sub brand | Airflex |