229DBA WEAR SPACER
308029
Tools308029 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product Material | Carbon Steel |
| Product width in | 0.400 |
| Product width mm | 10.160 |
| Series | DBA |
| Sub brand | Airflex |