Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
308081-01
SHIELD BRACKET-BRAKE, 15DBB CR
308081-01
Where to buy
Export PDF
Tools
Add to comparison
308081-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
1.500
Product length mm
38.100
Product width in
0.750
Product width mm
19.050
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex