Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 4.750 | |
| Product height mm | 120.650 | |
| Product length in | 4.440 | |
| Product length mm | 112.776 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.120 | |
| Product width mm | 3.048 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |