129DBA BR SW BRKT
308087
Tools308087 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product Material | Carbon Steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | DBA |
| Sub brand | Airflex |