SPEED PICK UP STRAP
308099
Tools308099 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product Material | Steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Airflex |