Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
308139-03
STUD-BRAKE, 18WCB/WCS 20DBB/DBBS CR
308139-03
Tools
Add to comparison
Add to comparison
308139-03
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
0.750
Product length mm
19.050
Product width in
11.000
Product width mm
279.400
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex