CLAMP TUBE, 18WCB CR
308207-05
Tools308207-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product Material | Aluminum Nickel Bronze |
| Product width in | 6.091 |
| Product width mm | 154.711 |
| Series | DBB |
| Sub brand | Airflex |