CLAMP TUBE, 15DBB CR
308207-06
Tools308207-06 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product width in | 2.205 |
| Product width mm | 56.007 |
| Series | DBB |
| Sub brand | Airflex |