CLAMP TUBE, 120DBBS CR
308207-09
Tools308207-09 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product width in | 3.574 |
| Product width mm | 90.780 |
| Series | DBBS |
| Sub brand | Airflex |