END PLATE-BRAKE, 138DBBS
308256
Tools308256 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBBS |
| Sub brand | Airflex |