129DBA SENSOR BRACKET
308317
Tools308317 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product Material | Carbon Steel |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Series | DBA |
| Sub brand | Airflex |