129DBA SENSOR ACTIVATOR
308318
Tools308318 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.250 |
| Product height mm | 133.350 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product Material | Carbon Steel |
| Product width in | 0.120 |
| Product width mm | 3.048 |
| Series | DBA |
| Sub brand | Airflex |