Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
308384
BUSHING, 29DCB FRICTION DISC
308384
Where to buy
Export PDF
Tools
Add to comparison
308384
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
2.500
Product length mm
63.500
Product width in
1.000
Product width mm
25.400
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex