STUD-BRAKE, 15DBB/DC CR
308456-02
Tools308456-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 5.750 |
| Product width mm | 146.050 |
| Series | DBB |
| Sub brand | Airflex |