WEAR SPACER, 215DBB/DC
308457-01
Tools308457-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 0.305 |
| Product width mm | 7.747 |
| Series | DBB |
| Sub brand | Airflex |