Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
308507
BEARING SPACER-CLUTCH/BRAKE, 29DCB
308507
Where to buy
Export PDF
Tools
Add to comparison
308507
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.900
Product height mm
276.860
Product length in
10.900
Product length mm
276.860
Product width in
1.385
Product width mm
35.179
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex