Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 8.000 | |
| Product height mm | 203.200 | |
| Product length in | 11.780 | |
| Product length mm | 299.212 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 0.600 | |
| Product width mm | 15.240 | |
| Series | FHB | FHB |
| Sub brand | AIRFLEX | Airflex |