Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product Material | STEEL | Steel |
| Product width in | 0.127 | |
| Product width mm | 3.226 | |
| Series | FHB | FHB |
| Sub brand | AIRFLEX | Airflex |