Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | FHB | FHB |
| Sub brand | AIRFLEX | Airflex |