30FHB HOLLOW STUD
308637
Tools308637 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product Material | Nickel-Aluminium-Bronze |
| Product width in | 14.750 |
| Product width mm | 374.650 |
| Series | FHB |
| Sub brand | Airflex |