Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Sub-Assembly |
| Product height in | 4.375 |
| Product height mm | 111.125 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Steel |
| Product width in | 0.284 |
| Product width mm | 7.214 |
| Series | DCB |
| Sub brand | Airflex |