Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 27.500 | |
| Product height mm | 698.500 | |
| Product length in | 27.500 | |
| Product length mm | 698.500 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.987 | |
| Product width mm | 25.070 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |
