24DB INNER CLAMP RING
407684
Tools407684 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.810 |
| Product height mm | 401.574 |
| Product length in | 15.810 |
| Product length mm | 401.574 |
| Product Material | Steel |
| Product width in | 0.800 |
| Product width mm | 20.320 |
| Series | DBB |
| Sub brand | Airflex |