Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 23.875 | |
| Product height mm | 606.425 | |
| Product length in | 23.875 | |
| Product length mm | 606.425 | |
| Product Material | ALLOY IRON | Alloy Iron |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |