30DB DIAPHRAGM
407772
Tools407772 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 33.080 |
| Product height mm | 840.232 |
| Product length in | 33.080 |
| Product length mm | 840.232 |
| Product Material | Neoprene |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Series | DBB |
| Sub brand | Airflex |