Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
408080-02
DIAPHRAGM-AIR, 21DBA LOW TEMP
408080-02
Where to buy
Export PDF
Tools
Add to comparison
408080-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
21.125
Product height mm
536.575
Product length in
21.125
Product length mm
536.575
Product width in
1.065
Product width mm
27.051
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex