CLAMP RING, 221DBA OUTER
412601
Tools412601 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.750 |
| Product height mm | 603.250 |
| Product length in | 23.750 |
| Product length mm | 603.250 |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Series | DBA |
| Sub brand | Airflex |