CLAMP RING, 21DBA INNER
412603-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.820 |
| Product height mm | | 300.228 |
| Product length in | | 11.820 |
| Product length mm | | 300.228 |
| Product width in | | 0.730 |
| Product width mm | | 18.542 |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |