DISC-BRAKE, 221DBA
413053
Tools413053 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.000 |
| Product height mm | 533.400 |
| Product length in | 21.000 |
| Product length mm | 533.400 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | DBA |
| Sub brand | Airflex |