17DBA GEAR
413054-03
Tools413054-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.888 |
| Product height mm | 149.555 |
| Product length in | 5.888 |
| Product length mm | 149.555 |
| Product Material | Ductile Iron |
| Product width in | 4.375 |
| Product width mm | 111.125 |
| Series | DBA |
| Sub brand | Airflex |