DISC-BRAKE, 117DBA
413295
Tools413295 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.130 |
| Product height mm | 435.102 |
| Product length in | 17.130 |
| Product length mm | 435.102 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Series | DBA |
| Sub brand | Airflex |