Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DISC CASTING | Disc Casting |
| Product height in | 17.390 | |
| Product height mm | 441.706 | |
| Product length in | 17.390 | |
| Product length mm | 441.706 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |