Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Inertia lb-sq ft | 42.0 |
| Maximum speed RPM | 1900 |
| Product height in | 8.266 |
| Product height mm | 209.956 |
| Product length in | 8.266 |
| Product length mm | 209.956 |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Series | DBA |
| Size | 21 |
| Static torque lb-in | 69800 |
| Sub brand | Airflex |