Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 8.266 |
| Product height mm | 209.956 |
| Product length in | 8.266 |
| Product length mm | 209.956 |
| Product Material | Carbon Steel |
| Product width in | 5.625 |
| Product width mm | 142.875 |
| Series | DBA |
| Sub brand | Airflex |