221DBA GEAR
413536-06
Tools413536-06 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.266 |
| Product height mm | 209.956 |
| Product length in | 8.266 |
| Product length mm | 209.956 |
| Product Material | Carbon Steel |
| Product width in | 5.125 |
| Product width mm | 130.175 |
| Series | DBA |
| Sub brand | Airflex |