Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | MOUNTING FLANGE CASTING | Mounting Flange Casting |
| Product height in | 34.870 | |
| Product height mm | 885.698 | |
| Product length in | 34.870 | |
| Product length mm | 885.698 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.250 | |
| Product width mm | 82.550 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |