Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DISC CASTING | Disc Casting |
| Product height in | 29.590 | |
| Product height mm | 751.586 | |
| Product length in | 29.590 | |
| Product length mm | 751.586 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |