Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
413579
DISC-BRAKE, 29DBA SOLID FLAME HARDENED
413579
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
413579
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
29.000
Product height mm
736.600
Product length in
29.000
Product length mm
736.600
Product width in
1.000
Product width mm
25.400
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex