Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
413583
SPRING RETAINER PLATE-BRAKE, 29DBA
413583
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
413583
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.625
Product height mm
92.075
Product length in
6.220
Product length mm
157.988
Product width in
0.375
Product width mm
9.525
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex