229 DBA REAC PL TC
413586-01
Tools413586-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 33.810 |
| Product height mm | 858.774 |
| Product length in | 33.810 |
| Product length mm | 858.774 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | DBA |
| Sub brand | Airflex |