Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CLAMP RING CASTING | Clamp Ring Casting |
| Product height in | 18.640 | |
| Product height mm | 473.456 | |
| Product length in | 18.640 | |
| Product length mm | 473.456 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |