Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 18.380 | |
| Product height mm | 466.852 | |
| Product length in | 18.380 | |
| Product length mm | 466.852 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 0.600 | |
| Product width mm | 15.240 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |