Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
413648-02
DIAPHRAGM-AIR, 17DBA LOW TEMP
413648-02
Tools
Add to comparison
Add to comparison
413648-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.130
Product height mm
435.102
Product length in
17.130
Product length mm
435.102
Product width in
0.953
Product width mm
24.206
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex