Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 12.750 | |
| Product height mm | 323.850 | |
| Product length in | 12.750 | |
| Product length mm | 323.850 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.105 | |
| Product width mm | 2.657 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |