17DBA GUARD-product-details

17DBA GUARD

414085


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in9.500
Product height mm241.300
Product length in9.500
Product length mm241.300
Product MaterialCARBON STEELCarbon Steel
Product width in0.105
Product width mm2.657
SeriesDBADBA
Sub brandAIRFLEXAirflex