Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
414176
CONE-DISC CENTERING, 29DBA
414176
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
414176
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.880
Product height mm
352.552
Product length in
13.880
Product length mm
352.552
Product width in
8.750
Product width mm
222.250
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex