Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 15.000 |
| Product height mm | | 381.000 |
| Product length in | | 15.000 |
| Product length mm | | 381.000 |
| Product width in | | 4.625 |
| Product width mm | | 117.475 |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |